MAXILINE MBF HD
The cover of the MAXILINE MBF HD is easy to operate...just loosen the swing bolts, turn the davit handwheel and swing the cover aside.
Features A Rugged, Reliable Handwheel Operated Davit Cover
- Available in Type 304 stainless steel or carbon steel with standard Buna N o-rings, Viton® o-rings are available as an option.
- Hydraulic assisted davit cover is available as an option.
- Tapered, electro-polished stainless steel perforated baskets.
- Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body. A supplied special tool ensures, simple effective operation.
- Positive o-ring sealing provides reliable operation.
- Available in seven sizes for 3 through 24 standard size 02 double length filter bags.
Features and Benefits of the MAXILINE MBF HD
| These Value Added Features... | Give These Benefits... |
| Handwheel operated davit cover | Rugged, reliable operation. |
| Positive, 3-poing filter bag hold downs. | Individual bag sealing for by-pass free filtration. |
| Sizes for up to 24 filter bags. | Can handle very high flow rate / high dirt load applications. |
| Positive o-ring seal. | No external leakage. |
MAXILINE MBF HD Engineering Specifications
| Filter Bag Size | 3 thru 24 Size #02 bags |
| Maximum Operating Pressure | 150 psi |
| Maximum Operating Temperature | 400F with Viton® seals |
| Number of Seals | 1 |
| Material of Construction | SS 304 or CS |
| Surface Finish | SS–Bead blasted, CS–painted |
| Non-Wetted Parts | Zinc-plated steel |
| Code Stamp | ASME Section VIII Div. 1, “U” stamp |
| Seal Material | Buna N (Max. 250F) |
MAXILINE MBF HD Technical Data
| No. of Bags | Max Water Flow (gpm)* | Filter Area (sq ft)** | Inlet/Outlet Size (in)*** |
| 3 | 230 | 13.5 | 3 |
| 4 | 400 | 18 | 4, 3 |
| 6 | 900 | 27 | 6, 4, 8 |
| 8 | 1750 | 36 | 8, 6. 4 |
| 10 | 2600 | 45 | 10, 8, 6 |
| 12 | 2600 | 54 | 10, 8, 6 |
| 14 | 2600 | 63 | 10, 8, 6 |
| 16 | 3500 | 72 | 12, 10, 8 |
| 18 | 3500 | 81 | 12, 10, 8 |
| 20 | 4500 | 90 | 14, 12, 10 |
| 22 | 4500 | 99 | 14, 12, 10 |
| 24 | 4500 | 108 | 14, 12, 10 |
**4.5 sq ft per bag.
***Boldface number is standard
Key MAXILINE MBF HD Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.