MAXILINE MBF HE
The user friendly, cost effective MAXILINE MBF HE bag filter housing for high volume applications and processes.
Cover Features Reliable Swing Eye Bolt or Segment Clamp Closure Mechanism
- Available in Type 304 stainless steel, Type 316 stainless steel or carbon steel with standard Buna N o-rings, Viton® o-rings are an available as an option.
- A counter balanced spring assisted cover lifting mechanism balances the cover perfectly giving it a "weightless" feel. Opening and closing the cover is "finger tip" easy.
- Side inlet and bottom outlet provides easy and complete drainage. A tangential outlet option is available to reduce the height of the housing making filter bag change-out easier.
- Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body. A supplied special tool ensures, simple effective operation.
- Housing volume is optimized to minimize product loss.
- Available in four sizes for 3, 4, 6, 8 or 12 standard size 02 double length filter bags.
Features and Benefits of the MAXILINE MBF HE
| These Value Added Features... | Give These Benefits... |
| Low profile design with tangential inlet / outlet. | Reduces housing height to make bag changing easier. No need for ladders stools or catwalks. |
| Positive, 3-poing filter bag hold downs. | Individual bag sealing for by-pass free filtration. |
| Eye bolt cover closure. | Rugged, proven design that is easy to use. |
| Spring assisted cover lift. | Quick, easy opening/closing of even the largest size covers by a single person. |
MAXILINE MBF HE Engineering Specifications
| Filter Bag Size | 3,4, 6 or 8 Size #02 bags |
| Maximum Operating Pressure | 150 psi |
| Maximum Operating Temperature | 400F with Viton® seals |
| Number of Seals | 1 |
| Material of Construction | SS 304, SS 316 or CS |
| Surface Finish | SS–Bead blasted, CS–painted |
| Non-Wetted Parts | Zinc-plated steel |
| Code Stamp | ASME Section VIII Div. 1, “U” stamp |
| Seal Material | Buna N (Max. 250F) |
MAXILINE MBF HE Technical Data
| No. of Bags | Max Water Flow (gpm)* | Filter Area (sq ft)** | Inlet/Outlet Size (in)*** |
| 3 | 230 | 13.5 | 3 |
| 4 | 400 | 18 | 4, 3 |
| 6 | 900 | 27 | 6, 4, 8 |
| 8 | 1750 | 36 | 8, 6. 4 |
| 12 | 2600 | 54 | 10, 8, 6 |
**4.5 sq ft per bag.
***Boldface number is standard
Key MAXILINE MBF HE Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.