MINILINE
Compact, Lightweight Stainless Steel Filter Vessels with a Choice of Three 4" Diameter Bags...
Value Added Features
- Side inlet piping connection
- Sizes for #03 and #04 filter bags
- Buna N™ seals standard
- Stainless steel basket
- 1-1/2" NPT threaded connections
- Maximum temp/press of 300 psi/250F - Type SBF
- Maximum temp/press of 150 psi/250F - Type EBF
- Evacuation cover with hinged swing bolt closure - Type SBF
- Concave cover with V-clamp closure - Type EBF
- Self-supported installation
- Fabricated construction
- Type 316 stainless steel
MINILINE vessels from Eaton are designed for self-supported installation. Stainless steel construction means years of reliable, precision filtration with no concern about corrosion problems and at a price that compares favorably to carbon steel. MINILINE vessels are available in two different series: EBF for lower pressure applications, and SBF for higher pressure applications.
MINILINE™ Filter Vessels.. a closer look
Compact, Lightweight Stainless Steel Filter Vessels
![]() | ![]() |
| Type EBF features a quick opening cover with V-clamp closure. A smooth interior finish on all MINILINE housings makes cleaning easy and thorough. There are no cracks or crevices that could trap dirt or debris. | Type SBF features a heavy duty cover with swing bolt closures for higher pressure applications. |
MINILINE Dimensions
EBF
| SBF
| ||
| A | 3.5" (89 mm) | A | 3.5" (89 mm) |
| "B | EBF-0103 11.8" (299 mm) EBF-0104 17.9" (454 mm) | B | SBF-0103 11.8" (299 mm) SBF-0104 17.9" (454 mm) |
| C | Installation Height EBF-0103 appr. 23.2" (590 mm) Installation Height EBF-0104 appr. 35.4" (900 mm) | C | Installation Height SBF-0103 appr. 24" (610 mm) Installation Height SBF-0104 appr. 36.2" (920 mm) |
MINILINE Engineering Specifications
| Type No. | EBF | SBF | |
| Filter Bag Sizes | #03, #04 (See table below) | ||
| Max. Temp/Pressure | 250F/150 psi | 250F/300 psi | |
| Standard Inlet/Outlet | 1-1/2" with sizes #03 and #04 bags | ||
| Vent Ports 1/4" NPT | 1 | ||
| Drain | N/A | ||
| Number of Seals | 1 | ||
| Material of Construction | Stainless steel Type 316 | ||
| Housing Weight - Dry (lb) | #03 | 9 | 26 |
| #04 | 11 | 29 | |
| Filter Volume | See Table Below | ||
| Surface Finish | Bead blasted | ||
| Non-Wetted Parts | SS 304 | Zinc-plated steel | |
| Code Stamp | Code Stamp not available | ||
| Seal Material | Buna N™ (Max. 250F) | ||
MINILINE Filter Bag Sizes
| Filter Bag Number | Size #03 | Size #04 |
| Filter Area | 0.8 sq ft | 1.5 sq ft |
| Filter Volume | 0.5 gal | 0.7 gal |
| Maximum Flow Water* | 25 gpm | 50 gpm |
* Pressure differential and other factors can affect flow rate. Max. flow is for vessel only
Key MINILINE Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.