POLYLINE
Rugged, All Plastic Construction for Superior Corrosion Resistance
Value Added Features
- In-line or loop piping connections
- Sizes for one #01 or #02 filter bag
- Viton® seals standard
- 2" NPT threaded connections
- Maximum operating pressure of 150 psi at 70F
- Hand removable, spin off cover
- Integral installation flange
- Polypropylene plastic construction
- Plastic vent valve on cover with gauge tap
- Corrosion-resistant exterior, no coatings required
- Duplex model for continuous flow applications
Available Options
- PVDF Construction (Simplex, size 02 only, rated at 100 psi at 70F)
- 2", 150# ANSI flanged connections (standard on duplex)
- Differential pressure gauge
All-Plastic, Rugged Polypropylene or PVDF Construction for Superior Corrosion Resistance
There are no metal components to rust or corrode. The unique, one-piece molded body has no seams, welds or crevices to trap particles and is easy to clean. The cover is hand-removable without the need for tools of any kind, and features an all-plastic, built-in vent valve with integral 1/4" gauge tap. The two bottom pipe connections are interchangeable as outlet or drain, permitting easy, no modification in-line or loop piping arrangements to accommodate any installation design. For applications that require continuous flow, a duplex model is available. Here, the flow never has to shut down for bag change out. For contamination sensitive or severely corrosive filtration applications, POLYLINE is your best choice.
POLYLINE Duplex Filter Vessels…Never Shut Down the Flow for Bag Changeouts
A quick quarter-turn of the operating lever diverts the flow from one filter vessel to the other through the unique CPVC plastic valve assembly. The flow is never stopped, your process continues to run during bag changeouts. Automate your POLYLINE duplex filter for hands-off remote operation. Operation of the valve assembly can be controlled by either pneumatic or electric actuators from a remote location or by computer control at a cost-effective price.Installation is simplified by the integral plastic mounting skid–standard with all POLYLINE duplex filters
POLYLINE™ Filter Vessels.. a closer look
All-Plastic, Rugged Polypropylene or PVDF Construction for Superior Corrosion Resistance

POLYLINE Simplex Parts List
- Vent valve with optional gauge
- Cover
- Body (polypropylene, double and single length PVDF, double length)
- Basket
- Viton® O-ring
- Bag retainer
- Viton® O-ring
Operating Temperature/Pressure

POLYLINE Simplex Dimensions
| Inches (mm) | Type No. | A | B | C | D | E | F | G | H | J | K | Weight |
| Single Length | PBF-0101-PO 6.5 | (165) 10 | 10 (254) | 3.35 (83) | 34.1 (866) | 20 (508) | 18.3 (465) | 6.13 (156) | 20.6 (523) | 11.5 / 292 | 8.75 / 222 | 60 lb (27 kg) |
| Double Length | PBF-0102-PO 6.5 | (165) 10 | 10 (254) | 3.35 (83) | 50.1 (1273) | 36 (914) | 18.3 (465) | 6.13 (156) | 36.6 (930) | 11.5 / 292 | 8.75 / 222 | 80 lb (36 kg) |
POLYLINE Duplex Parts List
- Vent valve with optional gauge
- Inlet connection
- Valve assembly, Corzan® CPVC
- Lever handle
- Filter housing, polypropylene
- Linkage assembly
- Outlet connection
- Base assembly
- Support stand
- Drain Valve, optional
- Differential gauge monitoring bracket, optional.
Technical Specifications
| Material of Construction | Glass reinforced polypropylene, single and double length; PVDF, double length |
| Piping Connections | 2" NPT threaded, PPL, 150# ANSI flange optional; 2”, PVDF, 150# ANSI flange |
| Drain Connections | 2" NPT threaded, PPL, 150# ANSI flange optional; 2”, PVDF, 150# ANSI flange |
| Bag Size | #01 and #02 |
| Pressure Rating | PPL, 150 psi; PVDF, 100 psi |
| Seals | Viton™, EPDM optional |
| Flow Rate* | Single length, 50 gpm with clean bag; double length, 100 gpm with clean bag |
*Pressure differential and other factors can affect flow rate
POLYLINE Duplex Dimensions
| Inches (cm) | Type No. | A | B | C | D | E | F | G | H | J | K | L | M | Weight |
| Single Length | PBF-0201-PO | 59(150) | 52(132) | 4.5(11) | 9.3(24) | 5.5 (14) | 20 (51) | 49 (123) | 6.1 (16) | 30 (76) | 39 (99) | 23 (58) | 15.3 (39) | 162 lb (74 kg) |
| Double Length | PBF-0202-PO | 59(150) | 52(132) | 4.5(11) | 9.3 (24) | 5.5 (14) | 36 (91) | 65 (164) | 6.1 (16) | 30 (76) | 55 (140) | 23 (58) | 15.3 (39) | 190 lb (86 kg) |
Key Polyline Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.