PROLINE 100 HE
The PROLINE 100™ Series HE offers the most cost-effective solution to multi-bag filter housing requirements which features 100 PSI, for a wide variety of filtration applications where a code stamp is not needed. Low profile reduces housing height to make bag changing easier. Available in 4, 6, 8 and 12 bag configurations.
Overview
- 100 PSI – For a wide variety of filtration applications.
- 304 stainless steel for high corrosion resistance.
- Unique 3-point hold down ensures a high-quality seal between each filter bag and housing body.
- A spring assisted lifting mechanism balances the cover perfectly—giving it a weightless feel.
- Positive O-ring sealing offers easy and safe operation.
- Side inlet and tangential outlet to reduce housing height and provide easy and full drainage.
Specifications
- Use with standard #2 size filter bags.
- 304 stainless steel construction with bead blast external finish.
- 150# RF flanged inlet and outlet ports for side in/tangential out configuration.
- Units come standard with a stainless steel support basket.
- Heavy-duty stainless steel mounting legs are included.
- Buna-N O-rings for the cover are standard. Viton or EPDM are optional.
- Available as inline configuration or loop piping configuration (shown).
Key PROLINE applications:
- Solvents, Paints
- Edible Oils
- Petrochemicals
- Water
- Waste Water
- Chemicals
- Metal
- Automotive
- Electronics
- Food and Beverage
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.