Eaton Filtration PROLINE 100 SE

PROLINE 100 SE

The PROLINE 100™ Series SE offers the revolutionary QIC-LOCK™ opening mechanism for fast and easy access to the filter chamber with minimal downtime. Features 100 PSI for a wide range of filtration applications. Ideal for batch process runs and high dirt load applications. Available in 4, 6, 8 and 12 bag configurations.