PROLINE
Eaton's PROLINE 100™ Series of multi-bag housings accommodate a wide range of flow rates. These 100 PSI, non-code vessels are ideal for processes that demand frequent bag change-outs and for batch process runs with high dirt load applications. Options include a swing bolt closure or Eaton's revolutionary QIC-LOCK opening mechanism for fast and easy access to the filter chamber. Available as inline configuration or loop piping configuration.
PROLINE 100 HE
The PROLINE 100™ Series HE offers the most cost-effective solution to multi-bag filter housing requirements which features 100 PSI, for a wide variety of filtration applications where a code stamp is not needed.
PROLINE 100 SE
The PROLINE 100™ Series SE offers the revolutionary QIC-LOCK™ opening mechanism for fast and easy access to the filter chamber with minimal downtime.