SIDELINE
Mid-Priced Code Stamped Filter Vessels for Most Applications
Overview
Value Added Features
- Side inlet piping connection
- Sizes for #01 single or #02 double-length filter bags
- Unique two-weld design
- Buna N™ seals standard
- Stainless steel basket
- 2" or 3" RF 150-lb ANSI flanged connections
- Maximum operating pressure of 150 psi
- Maximum operating temperature of 400F with Viton® seals
- Evacuation cover with swing bolts
- Adjustable mounting legs
- ASME code stamp
- Type 304 or 316 stainless steel construction
Available Options
- Steam jacket
- Mounting brackets
- Electro polishing
Mid-Priced Code Stamped Filter Vessels for Most
Applications
With SIDELINE you can take advantage of all of the benefits of stainless steel at a carbon steel price. Even if your process doesn’t require stainless steel now, you can take advantage of stainless steel’s superior corrosion resistance and consistency of performance.

SIDELINE design features an O-ring cover seal.

a SIDELINE features a hinged cover with swing bolts and an integral handle for quick opening and closing
For high flow rates, use the optional 90° elbow to manifold or duplex two housings.
![]() | 1. Evacuation cover contacts the bag holddown ring for a 360°, zero bypass seal. Cover adapts to different opening directions. |
| 2. Side entry of the process media eliminates spill-over of liquid when the cover is opened. | |
| 3. Mesh basket for reduced pressure drop. | |
| 4. The process media enters the housing through a 2" or 3" RF 150# ANSI flanged side inlet and exits from a similar outlet at the bottom of the housing. |
SIDELINE Engineering Specifications
| Type No. | SBF-0101-AB | SBF-0102-AB |
| Filter Bag Size | #01 | #02 |
| Filter Area | 2.6 sq ft | 5.0 sq ft |
| Max. flow - Water* | 90 gpm | 180 gpm |
| Maximum Operating Pressure | 150 psi | |
| Maximum Operating Temp. With Viton Seals | 400F | |
| Standard Inlet/Outlet | 2" or 3" 150#, RF ANSI flanged | |
| Vent Ports 1/4" NPT | 2 | |
| Drain 1/2" NPT | 1 | |
| Number of Seals | 2 | |
| Material of Construction | Stainless steel Type 304 or 316 | |
| Housing Weight - Dry | 84 lb | 102 lb |
| Filter Volume | 4.75 gal | 8.50 gal |
| Surface Finish | Bead blasted | |
| Non-Wetted Parts | Zinc-plated mild steel | |
| Code Stamp | ASME Section VIII Div 1, (“U” stamp option) | |
| Seal Material | Buna N™ (Max. 250F) | |
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
SIDELINE Dimensions
![]() | A | 8.7" (220 mm) |
| B | SBF-0101-AB–19.5" (495 mm) | |
| C | Installation Height SBF-0101-AB approx. 39.5" (1003 mm) Installation Height SBF-0102-AB approx. 72.6" (1843 mm) |
Key SIDELINE Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.