TOPLINE
The Best Filter Vessel for the Most Demanding Applications
Overview
Value Added Features
- Top inlet with liquid flow through cover
- Sizes for #01 single or #02 double-length filter bags
- Unique two-weld design
- Cover positively seals filter bag
- Buna N™ seals standard
- Stainless steel basket
- 2" RF 150-lb ANSI flanged connections
- Maximum operating pressure of 150 psi
- Maximum operating temperature of 400F with Viton® seals
- Domed cover with swing bolts
- Mounting legs to adjust vessel height
- ASME code stamp
- Type 316 stainless steel or carbon steel construction
Available Options
- Steam jacket
- Electro polishing
TOPLINE........Heavy Duty Bag Filter Housings
Applications that require the installation of gauges, vents or pressurized air connections are easily accommodated by two 1/4" NPT threaded cover taps. TOPLINE’s Type 316 stainless steel construction means superior corrosion resistance and consistent performance, year after year. A smooth, bead blasted finish, coupled with TOPLINE’s minimum weld design, makes it easy to completely clean the interior of the vessel. All TOPLINE vessels have an ASME Code Stamp and come with Eaton’s exclusive Five Year Warranty. TOPLINE…for applications too demanding for ordinary bag filters.
![]() | Heavy duty stainless steel restrainer basket. |
![]() | Hinged cover opens quickly and easily. Makes bag changeout easy. |
![]() | Optional displacement balloon... minimizes residual liquid volume for quick and easy bag changeouts. |
Exclusive Features
![]() |
| 1. Top inlet with liquid flow through cover for superior bag sealing with no bypass. Cover design has minimum space above the bag for quicker, easier bag changing. |
| 2. Only two o-rings are required for a perfect seal with no bypass. Cover firmly seals and holds the filter bag in place. |
| 3. Precision investment cast design with only two welds. Vessel has a very smooth internal surface… without pits or crevices to trap material. Cleaning is very easy and complete. |
TOPLINE Engineering Specifications
| Type No. | TBF-0101 | TBF-0102 |
| Filter Bag Size | #01 | #02 |
| Filter Area | 2.6 sq ft | 5.0 sq ft |
| Max. flow- Water* | 90 gpm | 180 gpm |
| Maximum Operating Pressure | 150 psi | |
| Maximum Operating Temperature With Viton Seals | 400F | |
| Standard Inlet/Outlet | 2" 150# RF ANSI flanged | |
| Vent Ports 1/4" NPT | 2 | |
| Drain 1/2" NPT | 1 | |
| Number of Seals | 2 | |
| Material of Construction | Stainless steel Type 304 or 316 or carbon steel | |
| Housing Weight - Dry | 80 lb | 93 lb |
| Filter Volume | 3.5 gal | 7.25 gal |
| Surface Finish | Bead blasted | |
| Non-Wetted Parts | Zinc-plated steel | |
| Code Stamp | ASME Section VIII Div 1, (“U” stamp option) | |
| Seal Material | Buna N™ (Max. 250F) | |
* Pressure differential and other factors can affect flow rate. Max. flow is for vessels only
TOPLINE Dimensions
![]() | A | 12.1" (307 mm) |
| B | TBF-0101–15.5" (394 mm) | |
| C | Installation Height TBF-0101 approx. 35.5" (901 mm) Installation Height TBF-0102 approx. 68.6" (1741 mm) |
Key TOPLINE Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.