Membrane Filter Cartridges
BECO® MEMBRAN membrane filter cartridges are especially designed for food and beverage applications. LOFMEM™ membrane filter cartridge are ideal for industrial applications.

BECO® MEMBRAN PFplus
BECO MEMBRAN PFplus pleated polyvinylidene fluoride (PVDF) membrane filter cartridges are the preference for applications under extreme processing conditions, such as microbiological stabilization of various beverages. BECO MEMBRAN PFplus are available with retention ratings of 0.22µm, 0.45µm and 0.65µm @ titre reduction/cm² of >/= 107.

BECO® MEMBRAN PSplus
BECO MEMBRAN PSplus pleated polyethersulfone (PES) membrane filter cartridges are the preference for applications under extreme processing conditions, such as microbiological stabilization of various beverages. BECO MEMBRAN PSplus are available with retention ratings of 0.2µm, 0.45µm, 0.65µm and 0.8µm @ titre reduction/cm² of >/= 107.
LOFMEM™ E Series
LOFMEM-E pleated polyethersulfone (PES) membrane for final filtration of ultra-pure water with retention ratings from 0.03 to 0.45µm @ 99.98% efficiency.
LOFMEM™ G Series
LOFMEM-G pleated polyethersulfone (PES) membrane filter cartridges for filtration of acids/bases or inks with retention ratings from 0.1 to 0.65µm @ 99.98% efficiency.
LOFMEM™ W Series
LOFMEM-W pleated polyethersulfone (PES) membrane filter cartridge are the preferred choice for general water filtration with retention ratings from 0.05 to 0.65µm @ 99.98% efficiency.

BECO® MEMBRAN H
The BECO MEMBRAN H pleated hydrophobic polytetrafluoroethylene (PTFE) membrane filter cartridges are developed for gas filtration applications with retention rating of 0.2µm for liquids and 0.01µm for gases.
BECO® MEMBRAN H Mini
The BECO MEMBRAN H Mini pleated hydrophobic polytetrafluoroethylene (PTFE) membrane filter cartridges are developed for gas filtration applications with retention rating of 0.2µm for liquids and 0.01µm for gases. Available in a length of 1".
LOFMEM™ T Series
LOFMEM-T pleated hydrophic polytetratfluorethylene membrane filter cartridge gas/vent applications and the filtration of aggressive compounds with retention ratings from 0.05 to 1µm @ 99.98% efficiency.