Pleated Depth Filter Cartridges
Pleated Depth Filter Cartridges are available in different filter materials from 0.2 - 100µm.
BECO PROTECT® PP
Pleated filter cartridges in Polypropylene with retention ratings from 0.6 to 60 µm @99.98% efficiency. All materials comply with the EC regulations as applicable for food and beverage contact.
LOFPLEAT™ HP Series
Pleated filter cartridges in Polypropylene with retention ratings from 0.2 to 20 µm @ 99.98% efficiency.
LOFPLEAT™ AG Series
Pleated filter cartridges in Polypropylene with retention ratings from 0.2 to 100 µm @ 99.98% efficiency.
LOFPLEAT™ HV Series
Pleated filter cartridges in Polypropylene with retention ratings from 0.45 to 40 µm @ 99.9% efficiency. Ideal for applications with high viscosity and gel removal.
LOFPLEAT™ EE Series
Pleated filter cartridges in Polypropylene with retention ratings from 0.2 to 50 µm @ 90% efficiency.
LOFPLEAT™ CP Series
Pleated filter cartridges in Polypropylene with retention ratings from 1 to 70 µm @ 99.98% efficiency. For applications with high flow rates due to large filtration surface (≈ 20 m²).
LOFPLEAT™ HF Series
Pleated filter cartridges in Polypropylene with retention ratings from 1 to 100 µm @ 99.90% efficiency. For applications with high flow rates. Flow direction from inside to outside.
LOFPLEAT™ HF G Series
Pleated filter cartridges in Glasfibre with retention ratings from 1 to 20 µm @ 99.90% efficiency. For applications with high flow rates. Flow direction from inside to outside.
LOFPLEAT™ GG Series
Pleated filter cartridges in Glasfibre with retention ratings from 0.2 to 30 µm @ 90% efficiency.
LOFPLEAT™ HT Series
Pleated filter cartridges in Glasfibre with retention ratings from 0.2 to 30 µm @ 90% efficiency. For applications with higher temperatures.