ACCUGAF
ACCUGAF™ High Efficiency Filter Bag Technology
High Efficiency Performance Features:
- 100% Welded Seams
- SENTINEL Seal Ring
- Meltblown Polypropylene or Polyester Filter Media
- No Additives such as Resins, Binders or Surface Treatments
FDA Compliant Materials
ACCUGAF Filter Bags are constructed entirely of materials compliant to FDA requirements for materials in contact with food. All materials conform to US Code of Federal Regulation 21 CFR Part 177 and EC Directive 90/128/EEC (Polypropylene Only).
Retention Efficiency ACCUGAF™ Filter Bags

Choose the Precise Efficiency Needed
ACCUGAF™ filter bags are identified using efficiency codes: 51, 53, 55, 57, 59. First, using the chart, choose the retention efficiency level you need at a particular micron retention. Next, find which bag (identified by the colored lines) is closest to that point.
Flow Rate Data ACCUGAF™ Filter Bags

ACCUGAF Filtration Ratings
| Particle Size at Common Removal Efficiencies in Microns | |||||||
| POLYPROPYLENE FILTER MATERIAL | |||||||
| Filter Model | >60% | >90% | >95% | >99% | >99.9% | ��P (psi) Size 02 @ 45 gpm | Max Op. Temp (F) |
| AGR-51 | 0.2 | 0.6 | 0.8 | 1.5 | 5 | 1.30 | 190 |
| AGF-53 | 0.8 | 1 | 2 | 3 | 5 | 3.20 | 190 |
| AGF-55 | 1 | 2 | 3 | 5 | 15 | 0.73 | 190 |
| AGF-57 | 2 | 4 | 5 | 10 | 25 | 0.60 | 190 |
| AGF-59 | 10 | 25 | 30 | 25 | 35 | 0.44 | 190 |
| POLYESTER FILTER MATERIAL | |||||||
| Filter Model | >60% | >90% | >95% | >99% | >99.9% | ��P (psi) Size 02 @ 45 gpm | Max Op. Temp (F) |
| AGFE-51 | 0.2 | 0.6 | 0.8 | 1.5 | 5 | 1.30 | 320 |
| AGFE-55 | 1 | 2 | 3 | 5 | 15 | 0.73 | 300 |
| AGFE-57 | 2 | 4 | 5 | 10 | 25 | 0.60 | 300 |
Although ideally suited for food and beverages, ACCUGAF Filter Bags will deliver equal performance in a wide range of demanding applications such as:
- Beer, wine, spirits and beverage filtration
- Fine particle removal in parts cleaning
- Final filtration of lacquers
- Final filtration of vinegar
- Activated carbon removal in process systems
- Final filtration of hydraulic oils and lubricants
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.