CLEARGAF FDA Compliant
CLEARGAF series of filter bags are specifically designed to meet the strict requirements of the food, beverage and pharmaceutical industries. CLEARGAF filter bags have been evaluated, tested and certified for EC migration performance by an independent food research institute and are also made only from materials listed in the US Code of Federal Regulation Title 21 Part 177.
Fully Compliant and Approved for Food and Beverage Service
The CLEARGAF FDA compliant series of filter bags are available in several media types (see below). This series of filter bags deliver advanced benefits:
- FDA compliant materials assure compatibility with all food applications. Sewn bags use special lubricant-free thread. Per 21 CFR 177
- Fully EC compliant per 90/128/EEC
- Low migrations media minimizes substances introduced to fluids
- SENTINEL® Ring Bag Seals eliminate fluid bypass
- All welded construction eliminates fluid bypass through needle holes on felt and multi-layer filter bags
- Controlled production eliminates contamination from handling and environmental conditions
- Single packaging keeps bags free from contamination during shipping, storage and installation
- Special handling and storage ensures there is no contamination after packaging
FDA Filter Bag Nomenclature
| Code | Material | Micron Range | Filter Bag Size | |||
| Code | Diameter (in.) | Length (in.) | Filter Surface (ft.2) | |||
| POF | Polypropylene Felt FDA Grade | 1/5/10/25 | P01E | 7 | 17 | 2.6 |
| POXLF | Polypropylene Extended Life Felt FDA Grade | 1/5/10 | P02E | 7 | 32 | 5.0 |
| PEF | Polyester Felt FDA Grade | 1 | P01E/P01H* | 7 | 17 | 2.6 |
| PEXLF | Polyester Extended Life Felt FDA Grade | 1/5/10 | HP02E/P02* | 7 | 32 | 5.0 |
| AGF | ACCUGAF™ Meltblown Polypropylene | Efficiency Code | E01E | 7 | 17 | 2.6 |
| 51/53/55/57/59 | E02E | 7 | 32 | 5.0 | ||
| PGF | PROGAF™ Meltblown Polypropylene | 51/55/57 | E02E | 7 | 32 | 5.0 |
Key CLEARGAF FDA Compliant Applications:
- Food and Beverage
- Potable water
- Beer Wine
- Edible oils
- Liquid sugar
- Thick juice
- Milk processing
- Soft drinks
- Pharmaceutical
- Cosmetics
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.