Oil Removal
LOFCLEAR™ Oil Removal Polypropylene Meltblown with SENTINEL™ Ring
The LOFCLEAR™ oil removal filter bags were developed for the filtration of coatings in the automotive industry. The filtration design allows pigments to pass through the filtration layers, while retaining impurities and removing silicone oil and other crater forming substances.
- The LCR-118/128 are designed for e-coat applications at flow rates no higher than 45 gpm/size 01 and 90 gpm/size 02.
- The LCR-119/129 are designed for e-coat applications with higher flow rates up to 60 gpm/size 01 and 120 gpm/size 02.
- The LCR-130 extended life bags are designed for extra adsorption capacity and high amounts of oil at 90 gpm/size 02.
- The LCR-135 bags deliver high removal particulate and oils from clear coat where pigment removal is not an issue, flow-rate 30 gpm/size 02.
Eaton’s premium filter bags must be assembled with a matching bag positioner and supported by an original Eaton Filtration round bottom Restrainer Basket. A special basket without the internal bead is recommended for a better fit and extraction of the filter bag.
The Eaton Oil Adsorption Insert is the ultimate solution for increased oil removal capacity. It is made of meltblown polypropylene with a spun bound cover and a polypropylene extruded core for support. The insert can be installed in most standard size 02 filter bags with SNAP-RING and SENTINEL ring collars. This insert increases dirt and oil removal capacity. It is necessary to equip these inserts with a stainless steel cover plate for optimal efficiency and capacity.
Key Oil Adsorption Applications:
- Automotive
- Parts Manufacturing
- Chemical Process
- Industrial Water
- Metal Casting
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.