PROGAF
The Filter Bag That Works Better Than a Filter Cartridge
PROGAF filter bags bring a new, high-performance alternative to applications requiring absolute filtration. Their progressive density depth filtration delivers high efficiency (up to 99.9%) and long life like a filter cartridge with all the convenient features of a bag filter. In comparison with other filtration technologies, PROGAF delivers lower operating costs while retaining the ease of change-out typical of a bag filer.
| Progressive Density Media Structure
PROGAF filter bags utilize an advanced media structure developed specifically to deliver both long life and absolute filtration. Their progressive density design uses up to 12 layers of media which become finer and finer as fluid passes through. The result is a gradual removal of contaminant without any single layer blinding prematurely. Application and laboratory tests confirm that PROGAF filter bags deliver longer service life and lower operating cost than any other renewable filter element. The 100% polypropylene construction provides pure, silicone-free materials in an economic, self-contained, easily disposable filter bag.
|
|
See the Difference...Compare PROGAF to Filter Cartridges
PROGAF Filter bags progressive density design uses up to 12 layers of media for higher dirt holding capabilities and lower operating differential pressure. ![]() |
Filtration Efficiencies of up to 99.9%
PROGAF filter bags have performance efficiencies of up to 99.9%...true absolute filtration. In many filtration applications of 1 micron and above, PROGAF filter bags can replace expensive cartridge filtration systems and provide better performance while saving time and money. Ask your Eaton Filtration Specialist for "real world" documented case histories, illustrating how PROGAF filter bags have performed in application similar to yours.
PROGAF Filtration Ratings
| Particle Size at Common Removal Efficiencies in Microns | ||||||
| Filter Model | >60% | >90% | >95% | >99% | >99.9% | ��P (psi) Size 02 @ 45 gpm |
| PGF 50 | - | - | .15 | .45 | 1.0 | 3.6 |
| PGF 51 | >80@0.15 | .30 | .45 | .50 | 2.0 | 2.5 |
| PGF 55 | 1.0 | 3.0 | 6.0 | 10 | 12 | 0.9 |
Retention Efficiency, PROGAF Filter Bags

Choose the Precise Efficiency Needed.
PROGAF™ filter bags are identified using efficiency codes: 50, 51, and 55. First, using the chart on the left, choose the retention efficiency level you need at a particular micron retention. Next, find which bag (identified by the colored lines) is closest to that point.
Pressure Differential, PROGAF Filter Bags

See What the Pressure Drop Will Be.
The chart above shows the pressure differential of a clean bag in water service at ambient temperature.
Key PROGAF Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.