SENTINEL®
Welded Construction Filter Bags
Now, applications requiring polypropylene or polyester felt filter bags can take advantage of the all-welded construction afforded by Eaton SENTINEL® Filter Bags. These bags, made from silicone free materials feature super-strong welded construction rather than sewn seams. This construction ensures that nothing by-passes the filtration media through holes in sewn fabric.
SENTINEL® Seal Ring
All SENTINEL® Filter Bags utilize the SENTINEL® seal. It's all plastic, polypropylene, polyester or Santoprene® construction, provides a flexible, chemically resistant seal which adapts to any filter housing. This unique design employs a pressure activated sealing lip which responds to increases in differential pressure. As the pressure increases, the seal of the ring improves, insuring by-pass free performance over all ranges of pressure, temperature and micron rating. The elevated bag handles make removal of the bag from the vessel quick and easy. When a SENTINEL® Filter Bag is installed into an Eaton Filtration Housing, the ring snaps into place, holding its position until the housing is closed.
![]() | ![]() | ![]() |
Cut away shows how the SENTINEL® ring seals inside the filter housing. | Handles on SENTINEL® ring bag remain above fluid level for easy removal. | Filter bag with SENTINEL® ring fits perfectly inside filter housing. |
Proprietary Construction Process

A proprietary construction processes produce a reliable, durable filter bag. All seams are fully welded, producing strong, reliable joints with no by-pass or loose sewing thread. Seams are both strong and flexible, allowing the filter bag to conform to the restrainer basket. The seam edges are heat sealed, eliminating possible loose fibers. This results in a filter bag with durable performance for the most demanding applications.
Key SENTINEL Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Oil and Gas
- Municipal Water
- Industrial Water
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.