SNAP RING
SNAP-RING filter Bags are manufactured from the best available materials. Eaton produces these filter bags under ISO 9001 quality control standards…ensuring that the filter bag you get today will perform exactly the same as the one used last month or last year. There will be no variations in performance to compromise the quality of your filtration process.
A heavy duty sewing process is used by Eaton to construct all SNAP-RING Filter Bags. A solid ring, of either plastic or metal, is sewn into the top opening of the filter bag. This ring seals the bag into the filter housing.
Eaton follows strict engineering standards in sourcing raw materials and in the manufacturing process of all filter bags to ensure that they are 100% silicone free.
Whether you have a filter vessel from Eaton or a vessel from another manufacturer, there is a SNAP-RING Filter Bag that will fit it perfectly. So no matter what type of filter vessel your application uses, you can take advantage of the performance benefits afforded by a SNAP-RING Filter Bag from Eaton.
Affordable SNAP-RING Filter Bags are available with four different rings materials, fourteen different fabric materials and fourteen different micron ratings. With a choice this wide you can pick the perfect filter bag for your application. You'll never have to pay for more filter bag than you need, or settle for a filter bag that is not quite up to your requirements.
Features
- Huge selection of SNAP-RING Filter Bags:
- 14 different filter materials
- 14 different micron ratings
- 4 different ring materials.
- Will fit all vessels.
- Heavy duty sewn construction.
- Made under strict ISO 9001 quality standards.
- Affordable, high quality construction.
- Reliable, time tested design.
- Easy to dispose of plastic rings available.
- Silicone free.
Ring Material
Stainless steel • Carbon steel • Polypropylene • Nylon.
Fabric Materials
Polypropylene • Extended life polypropylene • Polyester • Extended life polyester • Nylon • Nomex® • PTFE • Nylon monofilament • Polypropylene monofilament • Polyester multifilament • Meltblown polypropylene Oilex • Meltblown polypropylene MB • Polyester monofilament • Teflon® monofilament.
Micron Ratings
1, 5, 10, 25, 50, 75, 80, 100, 150, 200, 250, 300, 400, 600, 800.
Note: Click here for Eaton Filter Bag Availability table for complete details on sewn bags.
![]() | ![]() | ![]() |
| Super strong sewn seam withstands the most demanding applications. | Part of fabric is cut away to illustrate how the ring is stitched into the fabric | Choose the best ring material, plastic or metal, for your application |
Key SNAP RING Applications:
- Automotive
- Food and Beverage
- Chemical Processing
- Paints, Inks, Resins and Coatings
- Electronics
- Petrochemicals
- Municipal Water Treatment
- Industrial Water Treatment
- Pulp and Paper
- Pharmaceutical
- Lubricants, Metalworking Fluids
- Solvents
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.