UNIBAG™
The UNIBAG is offered in three material combinations:
- All polypropylene media and ring construction – chemically compatible in most applications.
- Polyester media and polypropylene ring – economical when Polyester media is required by the application.
- Polyester media and ring construction – the choice in higher temperature applications.
Superior Construction
All welded construction eliminates the bypass that can occur in standard sewn filter bags. Eaton's proprietary welding technology produces a super-strong seam that will stand up to the most demanding applications without failure.
| UNIBAG™ Chemical Resistance | ||||||||
|
Series / Materials |
Maximum Temp |
Aqueous Media |
Aliphatic Solvents |
Aeromatic Solvents |
Alkaline Systems |
Strongly Alkaline |
Acid Systems |
Strongly Acid |
| POU-UE / Polypropylene Needlefelt with Polypropylene Ring |
190°F |
· |
· |
|
· |
· |
· |
· |
| PEU-UE / Polyester Needlefelt with Polypropylene Ring |
190°F |
· |
· |
|
· |
|
· |
|
| PEU-UK / Polyester Needlefelt with Polyester Ring |
280°F |
· |
· |
· |
· |
|
· |
|
What is the Eaton Green Leaf Label?
Eaton Corporation strives to meet or exceed government standards for protecting the environment in all that we do, and their line of products certified with the Eaton Green Leaf label go above and beyond these standards to provide an exceptional environmental benefit. Eaton’s standard process to allow usage of Green Leaf label was developed to assure our customers that the product claims made are supported by credible data and have undergone an appropriate evaluation process.
Key UNIBAG markets:
- Automotive
- Paints, Coating, Inks, Dispersions
- Water and Water Treatment
- Solvents
- Lubricants, Metalworking Fluids
- Parts Cleaning Solutions
- Pulp and Paper
- Pharmaceutical
- Food Processing
- Chemical Processing
- Edible Oils
- Potable Water, Beer, Wine
Loading Content..Please wait!
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.