Filter Bags
The convenience and economy of liquid bag filtration is now feasible for filtration applications that previously required other, more expensive systems.
Because demanding or critical applications can be complex, an Eaton Applications Specialist is available to perform a no-obligation analysis of your process. Learn how one of these high performance filter bags can work in your system, whether your system already exists or is in the design stage.

ACCUGAF
The ACCUGAF filter bag pushes the boundaries of bag filtration technology far beyond traditional designs.
CLEARGAF FDA Compliant
CLEARGAF series of filter bags are specifically designed to meet the strict requirements of the food, beverage and pharmaceutical industries

DURAGAF™
DURAGAF filter bags have a unique design that delivers equal filtration performance with lifetimes 2 to 5 times longer than ordinary felt media bags.
HAYFLOW™
HAYFLOW combines the best of both bag and cartridge filters into one single filtration element for outstanding filtration performance.

LOFCLEAR™
LOFCLEAR filter bags now make absolute filtration viable in many applications where only standard bags could be used in the past due to cost constraints.

Oil Removal
The LOFCLEAR™ oil removal filter bags were developed for the filtration of coatings in the automotive industry

PROGAF
PROGAF filter bags utilize an advanced media structure developed specifically to deliver both long life and absolute filtration.

SENTINEL®
SENTINEL filter bags are made from silicone free materials feature super-strong welded construction rather than sewn seams.
SNAP RING
Affordable SNAP-RING Filter Bags are available with four different rings materials, fourteen different fabric materials and fourteen different micron ratings.

UNIBAG™
The UNIBAG filter bag from Eaton is manufactured from newly designed needlefelt media made from premium recycled fibers without optical white additives.