Membrane Filter Cartridges
BECO® MEMBRAN membrane filter cartridges are especially designed for food and beverage applications.

BECO® MEMBRAN PS Pure
PES pleated membrane filter cartridges meet the final filtration requirements of beverage, liquid food, cosmetics, fine chemical and process water filtration.

BECO® MEMBRAN PS Wine
PES membrane filter cartridges are designed for filtering wine and sparkling wine. They help maintain valuable flavor and color of wines.

BECO® MEMBRAN PS Beer
PES membrane filter cartridges are designed for reliable removal of spoilage microorganisms and meet extended service life requirements of final filtration of beer.

BECO® MEMBRAN PS Aqua
PES membrane filter cartridges are ideal for the final filtration of water in the food and beverage industry.

BECO® MEMBRAN PFplus
Pleated hydrophilic PVDF membrane filter cartridges for final beverage filtration.

BECO® MEMBRAN H Air
Membrane filter cartridges are ideal for sterile filtration of air and gases in the food and beverage industry. Available in 10", 20" and 30" lengths.

BECO® MEMBRAN H Air Mini
Membrane filter cartridges with 0.2 µm hydrophobic membranes are ideal for the sterile filtration of air and gases in the food and beverage industry. Available in 1" and 5" lengths.