Stabilization
By stabilizing the microbiological, chemical and physical components of a beverage, stabilization products help their increase shelf life.

Ascorbic Acid (E 300)
Ascorbic Acid is a very pure vitamin C product that protects bottled beverages from oxidation.

Combination Acid
A combination of acids can be used to adjust the pH and prevent the development of undesirable bacteria.

Lactic Acid 80 %
Lactic Acid 80 % is an organic acid that is used to enhance flavor and improve stability in wine.

SIHA® Silicone Anti Foam Agent SE Concentrated
SIHA Silicone Anti Foam Agent SE Concentrated prevents undesirable frothing in the still.

L(+) Tartaric Acid
L(+) tartaric Acid is a natural acid. It has a high degree of purity and has been specially selected for applications in the beverage industry.

Citric Acid Monohydrate
Citric acid monohydrate is used to stabilize wine as well as improve acid balance