BECO COMPACT 200 PLATE and Frame Filter - Sheet Filter

BECO COMPACT™ PLATE 200

The Eaton BECO COMPACT PLATE 200 SF/ASF plate and frame filters are adapted to the specific practical requirements of small filtration quantities. The stationary filter frame with central, manual rightening spindle and filter and frame elements made from stainless steel, AISI 316 L, can be equipped with a maximum filter area of 1.02 m².