Series CLC Coalescers
Features
- Compact Design
- Easy Maintenance
- Three Flow Configurations
- Removes 99% of Liquid and Solid Entrainment
- Particles Larger Than 4 Microns
- For Gas, Steam, or Air Applications
- High Efficiency Over Wide Flow Range
Options
- ASME Code Stamp
Applications
The Eaton Coalescer/Separator is a two-stage vessel designed for separation of liquid in the form of a fine mist or fog from a gas or vapor. The coalescer/separator is primarily used in applications where fine mists are encountered in processes involving cooling or condensation, flashing or evaporation Some examples of applications are separating liquid, such as water or oil from: compressed refrigeration gases, evaporator overhead steam, compressed air prior to desiccant dryer beds, high pressure gas at injection wells, fuel gas lines to engines in power and industrial plants, natural gas and gas distribution lines or regulator stations.
Two-Stage Design
The operation of a Eaton Coalescer/Separator can be divided into two stages. In the first stage, the coalescer stage, the smaller fluid droplets enter a special wire mesh de-misting pad in the vessel. The purpose of this pad is to increase the size of the droplets as they pass through it so that they can be removed. The larger liquid droplets exit the demisting pad and enter the second separation stage. Here the droplets are centrifugally thrown to the outside wall by Eaton's unique CENPELLAR™ air flow element and flow to the bottom of the vessel for draining. The Vortex Containment Plate (VCP), exclusive to Eaton separators, prevents the droplets from being re-entrained after separation.
Easy Maintenance
The only maintenance required is the inspection, cleaning, or replacement of the de-misting pad. This is easily accomplished through either a quick opening body closure or body flanges.
Engineering Specification
All gas/liquid separators shall be of fabricated carbon steel construction with two stage coalescer/separator design with flanged connections. Separators shall have ASME Code Steam. Separators shall be designed to remove 99% of entrained liquid or solid particles larger than 4 microns in size when correctly installed. Separator to have a Vortex Containment Plate to prevent re-entrainment of solids and liquids. Separator to be Eaton Series CLC.

Type 36L CLC Separator with Vertical Upflow Inlet and Horizontal Outlet

Type 31L CLC Separator for Horizontal or Vertical Downflow Applications
Key Separator Applications:
- Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.