Type 30L
Features
- Compact Design
- No Required Maintenance
- Removes 99% of Liquid and Solid Entrainment Particles Larger Than 10 Micron
- Gas, Steam or Air Applications
Options
- Oversize Inlet Connections
- Reduced Size Inlet and Outlet Connections
- Different Flow Patterns
- Integral Sump
- ASME Code Stamp
| High Efficiency Eaton’s Series 30L gas liquid separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger. In addition, it does so with no moving parts to break or wear out. Series 30 gas liquid separators perform to specification year in and year out with no required maintenance. |
Exclusive Design
Centrifugal downward motion deflects moisture-laden gas as it enters the inlet of the separator. The entrained solids and moisture droplets separate from the gas by a reduction in velocity. Separated liquid and solids fall into a reservoir where Eaton’s exclusive Vortex Containment Plate (VCP) ensures that they cannot be re-entrained. The Vortex Containment Plate then directs the clean, dry flow to the outlet. The VCP eliminates the need for expensive, delicate baffles used in ordinary separators. There are 10 different models available to match the needs of just about any application no matter what the flow direction or piping system orientation.
![]() | Type 30L Separators with In-Line Piping Connections The Type 31-L in-line gas liquid separator can be installed horizontally or vertically for downflow applications. Horizontally and vertically installed models can be furnished with reduced size inlet and outlet flanges to accommodate higher flow rates in smaller pipelines with an acceptable pressure drop. A sump and water gauge mounting is available on models installed horizontally. There are five different configurations to meet exact application requirements. The Type 32-L is an in-line vertical upflow separator. |
Key Separator Applications:
- Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.