Type DTL Dry
Overview
Features
- Sizes from 2" to 16"
- For High Solid Loadings Applications
- Fabricated Carbon or Stainless Steel Construction
- Flanged Drain
- No Maintenance
- Low Pressure Drop
Options
- Larger Sizes
- Code Stamp

In order to handle the large amount of solids, these separators feature a conical-shaped sump that better promotes the collection of removed solids at the drain port. The separated material collecting at the drain port must be removed before it fills the sump area. Since automatic drain traps are not suitable for draining solid materials, use of a rotary valve is recommended for this purpose. This type of valve will allow the solid material to be removed while releasing a minimum amount of air, gas, or steam from the system.
When correctly specified and installed these separators will remove from an air, gas or steam stream 99% of all entrained liquid droplets and solid particles that are 10 microns in size or larger. The removed particles and liquid will accumulate at the drain port at the bottom of the drain sump for removal.

The Type DTL separators are centrifugal separators that cause the gas stream to enter a controlled centrifugal flow. This action forces the entrained liquids and solids to the outer wall. The exclusive Eaton Vortex Containment Plate (VCP) system shields these separated particles and liquid droplets from the vortex action within the separator and directs them toward the drain sump. The exit stream is drawn from the clean and dry center of the separator. The VCP prevents re-entrainment of the removed liquids and solids and assures a clean and dry gas stream at the separator outlet.
Type DTL Separators are available in three different configurations. The DTL-T has a straight-through flow connection, the 33L-DTL has a vertical downflow inlet and a horizontal outlet, the 31L-DTL is a compact, straight-through flow design.
Key Separator Applications:
- Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.