Types 60-I and 70-I Internal
Designed for installation inside receivers, steam drums, and other vessels, Eaton internal gas liquid separators remove 99% of particles and liquid droplets 10 microns or larger from air, gas, or steam.
Fabricated Carbon Steel Construction with 304L Stainless Steel Blades
Eaton internal gas liquid separators use centrifugal motion to force the entrained liquids and solids to the outer wall of the separator where they collect and fall to a bottom drain. Eaton centrifugal separators remove 99% of particles and liquid droplets 10 microns or larger. Drawn from the clean and dry center of the separator, the exit gas stream is free of condensate, which corrodes exposed metal components. The Type 60-I centrifugal separator has an upflow configuration and the 70-I has a downflow configuration, downstream installation improves the effectiveness of heat exchangers, intercooler and aftercooler equipment, steam turbines.
Eaton internal gas liquid separators use centrifugal motion to force the entrained liquids and solids to the outer wall of the separator where they collect and fall to a bottom drain. Eaton centrifugal separators remove 99% of particles and liquid droplets 10 microns or larger. Drawn from the clean and dry center of the separator, the exit gas stream is free of condensate, which corrodes exposed metal components. The Type 60-I centrifugal separator has an upflow configuration and the 70-I has a downflow configuration, downstream installation improves the effectiveness of heat exchangers, intercooler and aftercooler equipment, steam turbines.
Key Separator Applications:
- Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.