Gas Liquid Separators
Eaton’s Gas/Liquid Separators protect expensive system components, such as turbines, by removing potentially damaging moisture and particulate matter for air, gas and steam lines. Dozens of different models – both cast and fabricated – are available to meet your needs.
Type DTL Dry
Eaton Dry Type Gas/Liquid Separators have been designed for applications with a higher than normal load of entrained solids.
Type 31L-ST
Eaton’s Type 31 L-ST Eaton Gas/Liquid Separators automatically remove 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes.
Type 10-R
Designed for liquid slugs or heavy liquid loads, the Eaton standard size Type 10-R Series gas liquid separators can be provided with a large reservoir to meet liquid holdup requirements.
Types 60-I and 70-I Internal
Designed for installation inside receivers, steam drums, and other vessels, Eaton internal gas liquid separators remove 99% of particles and liquid droplets 10 microns or larger from air, gas, or steam.
Series CLC Coalescers
The unique two-stage design removes 99% of all liquid and solid particles larger than 4 microns in size.
Type 30L
The Eaton Type 30L Gas Liquid Separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger.
Type TS Vertical
The Type TS, with its cost effective design, is the separator of choice for most applications that require clean, dry air, gas, or steam.

Type T Fabricated
The Type T, with its cost effective design, is the separator of choice for most applications that require clean, dry air, gas, or steam.

Type T and ST Cast
For more specialized applications the Type T is available as the Type ST with an integral trap as part of its design.