Eaton Filtration ST Cast Liquid Gas Separators

Type T and ST Cast

For more specialized applications the Eaton Type T Gas/Liquid Separator, formerly Wright Austin, is available as the Type ST with an integral trap as part of its design.  The trap mechanism is a fool-proof design which automatically ejects the condensate, without loss of line pressure, when it reaches a predetermined level. The Type ST is compact, easily installed and can be supported by the line.

Eaton’s basic Type T Gas Liquid Separator’s straightforward design fits most applications. For more specialized applications the Type ST is designed with an integral drain trap to eject condensate without loss of line pressure.