Separator Exhaust Heads
Eaton Exhaust Heads are designed to separate entrained water and oil from exhaust air, gas or steam prior to being discharged directly into the atmosphere. They will remove more than 99% of liquids and solids over 10 microns in size from the discharged flow, reducing maintenance costs on roofs and surrounding objects.
Features
- Choice of Cast or Fabricated Construction
- Removes 99% of Liquid and Solid Entrainment Particles Larger Than 10 Microns
- No Required Maintenance
- Highly Efficient
- Virtually No Back Pressure
Operation
The moisture laden gas, air or steam enters at the inlet of the exhaust head where it is directed into a centrifugal upward motion. The entrained solids and moisture droplets are separated out by a reduction in velocity. Separated material falls into a drain reservoir.
| Type 40EHC Exhaust Head Rugged Cast Construction The Eaton Type 40EHC exhaust head is designed for long service life…with body, cover and separating element made of high tensile strength cast iron. Sizes 4" and smaller have threaded (NPT) connections. Sizes 3" and 4" and larger have 125# Flanged connections. The flange bolt holes are drilled to straddle the center line of the drain outlet. Flanges are cast integral with the body and have slotted holes which are recessed to prevent the bolt heads from turning (except for the 3" and 4" sizes which is available with flanged or threaded connections). | ![]() |
| Type 40EHMF Exhaust Head Fabricated Carbon or Stainless Steel Construction The Eaton Type 40EHMF exhaust head muffler is fabricated from carbon or stainless steel and is electrically welded at all joints to withstand heavy duty usage. These exhaust heads work at high temperatures and remain efficient even when steam or gas is discharged at high velocities. The Type 40EHMF has been designed to minimize the noise associated with high discharge velocities | ![]() |
The units permit free flow of steam, gas or vapors with an absolute minimum of back pressure. They feature a separating element of 304L stainless steel and the entire exhaust head can be ordered in 304L or 316L stainless steel if required.
Key Separator Applications:
- Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.