Filtration Type 31-LSF Gas Liquid Separators

Type 31-LSF

The two-stage Eaton Type 31-LSF Gas/Liquid Separator/Filter, formerly Wright Austin, is for applications requiring extremely fine entrainment removal. The first stage is a centrifugal separator that removes slugs and heavy liquid loads. The second stage uses coalescing filters to remove nearly all remaining droplets plus particles as small as 0.3 microns from air, gas and steam processes. The most common application for the LSF Series Filter/Separator is for natural gas but it is also suitable for any application requiring highly pure output..