Hydraulic & Lubrication Oil Filters
Fluid power is a reliable and repeatable form of power and motion control. When problems are encountered, 80% of the time they are related to inadequate contamination control practices. Eaton has more than a 75-year history of dedication to helping engineers develop, operate, and maintain filtration products as well as cleanliness practices designed to support reliable, high quality power, and motion control systems.
Eaton currently offers a selection of 4000 different Internormen filter elements, including corresponding filter housings. The Internormen product line includes a wide range of filters in single and duplex versions that many have considered the industry standard. They provide customers with a different kind of filtration – from tank-mounted return line or suction filters to in-line or flange mounted or manifold mounted pressure filters, to air breathers and suction strainers.
Eaton currently offers a selection of 4000 different Internormen filter elements, including corresponding filter housings. The Internormen product line includes a wide range of filters in single and duplex versions that many have considered the industry standard. They provide customers with a different kind of filtration – from tank-mounted return line or suction filters to in-line or flange mounted or manifold mounted pressure filters, to air breathers and suction strainers.

Hydraulic & Lubrication Systems
Eaton designs and manufactures a full line of hydraulic and lubrication systems that optimize the reliability of machinery and increase the service life of system components.
Hydraulic & Lubrication Filters
Eaton’s full line of hydraulic and lubrication filters set standards in removing particulate and water contamination from hydraulic and lubrication fluids.
Condition Monitoring
Eaton offers a wide variety of contamination and condition monitoring systems that quantify and determine fluid cleanliness levels for different types of hydraulic systems according to ISO, SAE AS and NAS standards. Accurate, immediate, mobile and stationary, in-line, off-line and on-line fluid monitoring.

Hydraulic Filter Accessories
Eaton's portfolio includes clogging indicators, heating & cooling systems, breathers, adaptors, evacuation and bleeder connections, hose lines, and suction strainers.