USP 161 Filtration systems

Stationary Off-Line Units with Heat Exchanger

Eaton's stationary filter units are designed for the oil-service for gears with lubricants of high viscosity for the off-line filtration. The compact construction on a base plate without tube is the precondition for the small dimensions and the high reliability.  The device is equipped with a gear pump driven by an e-motor.

The stationary filter units USP 20-320 with plate heat exchanger are intended for oil maintenance and for oil cooling on hydraulic systems.