TWF product picture

Twinfil TWF filter series

Eaton’s Twinfil™ TWF filter unit was especially designed for gear lubrication systems in wind turbines. Whether used onshore, offshore or in cold climates, the redesigned Twinfil TWF filter series reliably filters and de-aerates oil under the most challenging operating conditions including cold starts for top system performance and uptime. The anodized aluminum body in a compact design is sea waterproof for maximum corrosion resistance and reduces weight by more than 75 percent compared to standard options in carbon steel or cast iron. Available in 3 sizes, 2000, 4000 and 6000 for different flow rates or outputs of 2, 4 megawatts both onshore and 6 (offshore) of the wind turbines.