Model 50 5-8 inch
Iron, Bronze, Carbon Steel or Stainless Steel - Flanged, 5", 6" & 8"
Overview
The Eaton Model 50 Plug Type Duplex Strainer is a simple, economical and trouble-free design, time tested in applications around the world over many years. This type of strainer is actually a high-quality, pressure rated plug valve with integral straining baskets. Switching the flow from one basket to the other is accomplished by moving the operating handle through a 90 degree arc. The design is such that it is impossible for this operation to stop the flow because of the unique port design in the diverter plug. The entire switching operation takes less than 30 seconds and no tools are needed. The plug is automatically positioned each time in exactly the fight spot by integral stops.
Before operating the handle a manual, integral lifting jack, built into the strainer is used to lift the diverter plug off of its seat. After the switching operation the lifting jack is used to reseat the plug. The lifting jack is specially designed to lift and seat the plug easily, even under high pressures. A built in stop limits the distance the diverter plug can be raised. This minimizes the possibility of material by-pass while it is being rotated. It also prevents debris from building up under the plug and making it difficult to reseat.
Other important features of the plug type Model 50 Duplex Basket Strainers include a quick opening, swing away yoke design covers. No tools are required to remove the cover for quick and easy access to the strainer baskets, and they go back on just as fast as they came off. Draining of the basket chambers is simplified with the standard NPT drain taps. All Model 50 Duplex Basket Strainers are provided with mounting legs for bolting the strainer to the floor for a rock solid installation.
Features
| Options
|
| Cv Factors* | |||
| Size | 5" | 6" | 8" |
| Value | 300 | 420 | 900 |
| * For water with clean, perforated basket | |||
Selection Chart | |||||
| Size | Body Material | Plug Material | End Connections | Seals | Rating |
| 5" to 8" | Iron or Bronze | Iron or Bronze | Flanged 125# / 150# | Buna N | 200 psi@ 100F. All sizes except 8" 150 psi@ 100F. 8" size |
| 6" & 8" | Carbon Steel | Iron, Bronze or SSTL | Flanged 150# | ||
| 6" & 8" | Stainless Steel | Stainless Steel | Flanged 150# | Viton® | |
| See the Model 53BTX Duplex for 3/4" to 4" Sizes | |||||
Illustration of Major Component Parts Duplex Model 50

Dimensions



Model 50 5" 6" 8" Dimensions (inches) | ||||||||||||
Pipe | A | B | C | D | E | F | G | H | J | K | L | |
5 | 18.38 | 9.00. | 9.75 | 33.25 | 14.75 | 10.25 | 17.19 | 3/8 | 19.75 | 0.56 | 41.00 | |
6 | 22.00 | 12.88 | 12.50 | 36.25 | 19.50 | 11.75 | 20.75 | 3/8 | 19.75 | 0.63 | 42.00 | |
8 | 250.. | 14.00 | 17.00 | 50.63 | 23.06 | - | 30.75 | 1/2 | 28.00 | 0.94 | 56.00 | |
Model 50 5" 6" 8" Weight | ||||
Pipe | Weight lbs. | |||
Iron | Bronze | Carbon | Stainless | |
5 | 403 | 412 | - | - |
6 | 500 | 583 | 580 | 615 |
8 | 1500 | 1800 | 1610 | 1670 |
Key DUPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.