Model 52 10-18 inch
Iron or Bronze - Flanged, 10" to 18"
Overview
The Eaton Butterfly Valve Type Model 50 Duplex Basket Strainer is a special design with several important features and advantages for large size pipeline with high flow rates. Flow is switched from one basket chamber to the other by a pair of synchronized, high quality butterfly valves. This replaces the diverter plug used on smaller size strainers and gives a straight flow pattern with no sudden changes in flow direction. The result is a very low pressure loss. A 10" strainer of this type, for example, can handle a water flow rate of 2000 gpm with a pressure drop of only 2 psi. This is the strainer to choose when you have a high flow rate application and a low pressure loss is critical.
Another important benefit of this design is a saving in overall size. It is more compact than other large size duplex strainers, which means less weight and a smaller profile. This can be very important when space requirements are tight. The design uses a unique strainer basket concept which results in a very large straining area. The basket is constructed by convoluting (pleating) the perforated sheet, thus increasing the available straining area while reducing the total basket size. The flow enters the basket from the side, not the top, resulting in a straight-through flow pattern. What all this means in service is a lower pressure drop and greater time between basket cleanings than would be possible with standard design baskets...saving time and lowering operating costs.
The butterfly valve assembly used to divert the flow from one basket chamber to the other is balanced so a minimum of effort is needed to switch the flow. There is a single hand wheel operator and it can be located on either side of the strainer if accessibility is a problem. There is an arrow on the top of the gear housing that indicates which basket chamber is in service and which is ready for cleaning. Quick opening covers make strainer basket changing or cleaning quick and easy. No tools or lifting gear are required to open them. This is a feature not often found on larger size strainers.
For larger size pipelines with high flow rates the Eaton Model 50 Butterfly Valve Duplex Strainer offers several unique features and advantages over other large size strainers. Among them are low pressure loss, operator friendly quick opening covers that do not require lifting gear, a compact design with a smaller footprint than other strainers, and a special basket design to maximize time between basket cleanings.
Features
| Options
|
Cv Factors* | |||||
| Size | 10" | 12" | 14" | 16" | 18" |
| Value | 1300 | 2000 | 2900 | 3400 | 4900 |
| * For water with clean, perforated basket | |||||
Selection Chart | ||||
| Size | Material | End Connection | Seals | Pressure Rating |
| 10" to 12" | Iron | Flanged 125# | Buna N | 200 psi @ 100F |
| Bronze | Flanged 150# | |||
| 14" to 18" | Iron | Flanged 125# | 150 psi @ 100F | |
| Bronze | Flanged 150# | |||
Dimensions

Model 52 10" to 18" Dimensions (inches) | |||||||||||||||||||
| Pipe Size | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q | R | S | Weight lb. | |
| Iron | Bronze | ||||||||||||||||||
| 10 | 45 | 52 | 26 | 52 | 22.50 | 19 | 32 | 30.25 | 16 | 12.25 | 29 | 47.50 | 1.50 | .50 | 1 | 1 | 0.25 | 1600 | 2003 |
| 12 | 62 | 68 | 32 | 68 | 31 | 23 | 41 | 36.63 | 16 | 16.75 | 38 | 65 | 1.50 | .50 | 1 | 1 | 0.25 | 2650 | 3318 |
| 14 | 72 | 76 | 38 | 79 | 35.36 | 27 | 48 | 44.75 | 24 | 18.75 | 44.50 | 76 | 1.50 | .50 | 1 | 1 | 0.25 | 4300 | 5384 |
| 16 | 72 | 76 | 38 | 79 | 35.36 | 27 | 48 | 44.75 | 24 | 18.75 | 44.50 | 76 | 1.50 | .50 | 1 | 1 | 0.25 | 4400 | 5509 |
| 18 | 72 | 76 | 38 | 79 | 35.36 | 27 | 48 | 44.75 | 24 | 18.75 | 44.50 | 76 | 1.50 | .50 | 1 | 1 | 0.25 | 4600 | 5750 |
Key SIMPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.