Model 570 Multi-Basket 8-24 inch
Iron or Carbon Steel - Flanged
Overview
The Eaton Model 570 Duplex Basket Strainer has been specifically designed to remove potential damage causing particles from large volumes of water and other process media (up to 30,000 gpm) efficiently and cost effectively. The strainer operates continuously and the pipeline flow never has to be shut down for strainer basket cleaning. Flow is switched from one basket chamber to the other by a sliding gate mechanism operated by hand wheels. The free floating valve disc mechanism moves easily and does not bind. The valve operating stem is fully enclosed, protecting it from the fluid flow.
The Model 570 is a multi-basket strainer, providing four baskets in each of the two straining chambers for a total of eight per duplex strainer. This makes the Model 570 a very compact unit for its size with a low profile, ideal for tight installations where space is a problem. And even if space is not a problem, why use a strainer that takes up more valuable floor space than is necessary?
Because of the multi-basket design, the individual baskets are smaller and lighter than would be possible with just a single basket. And just one person can remove and clean the baskets easily and rapidly. Lifting tackle is not needed to remove the baskets from the strainer housing. The baskets feature a unique, angled top to permit direct fluid entry that contributes to the strainers low pressure drop. Because of the large open area ratio in the baskets, they have an unusually high dirt folding capacity which results in a longer cycle between basket cleaning. Over time the savings in labor and downtime for basket cleaning will be considerable.
Features
| Options
|
Cv Factors* | |||||||
| Size | 8" | 10" | 12" | 14" | 16" | 20" | 24" |
| Value | 700 | 1250 | 1600 | 2000 | 2500 | 3600 | 5200 |
| * For water with clean, perforated basket | |||||||
Selection Chart | ||||
| Size | Material | End Connection | Seals | Pressure Rating |
| 8" to 24" | Iron | Flanged 125# | Non-Asbestos | 125 psi @ 100F |
| 8" to 24" | Carbon Steel | Flanged 150# | 175 psi @ 100F | |
| 8" to 16" | Flanged 300# | 300 psi @ 100F | ||
Dimensions


Model 570 Dimensions (inches) | |||||||||||||||||||
| Pipe Size | A | B | C | D | E | F | G | Weight lb. | |||||||||||
| Iron | Carbon Steel | ||||||||||||||||||
| 8 | 38.50 | 8.25 | 20.50 | 38.00 | 18.25 | 18.00 | 28.50 | 1410 | 1565 | ||||||||||
| 10 | 40.50 | 10.38 | 23.75 | 44.00 | 20.50 | 20.25 | 30.50 | 1880 | 2087 | ||||||||||
| 12 | 43.50 | 13.50 | 29.25 | 52.00 | 23.00 | 23.88 | 32.50 | 2604 | 2890 | ||||||||||
| 14 | 46.25 | 15.75 | 31.63 | 60.00 | 24.88 | 25.56 | 35.00 | 3006 | 3337 | ||||||||||
| 16 | 49.63 | 17.81 | 35.00 | 66.00 | 28.13 | 27.75 | 37.50 | 4350 | 4826 | ||||||||||
| 20 | 64.00 | 26.63 | 45.75 | 88.00 | 33.75 | 34.00 | 43.75 | 10,000 | 11,100 | ||||||||||
| 24 | 67.75 | 29.50 | 53.00 | 98.00 | 36.63 | 40.38 | 49.50 | 11,440 | 12,698 | ||||||||||
Key DUPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.