Model 90 1-48 inch
Overview
Simplex pipeline strainers remove damage causing particulate matter from the process media, protecting system components such as flow meters, pumps, and spray nozzles. The particulate matter is captured in the strainer basket. The line is then temporarily shut down and the basket removed for cleaning or replacement.
The Model 90 Simplex Strainer is perfect for applications with unique requirements or standard ones where a cast strainer would not fit or be too heavy. If a standard simplex strainer won't work in your application Eaton can help you design a Model 90 Simplex Strainer to your exact specifications....no compromises.
Features
| Options
|
Cv Factors* | ||||||||||||||
| Size | 2" | 3" | 4" | 5" | 6" | 8" | 10" | 12" | 14" | 16" | 18" | 20" | 24" | 30" |
| Value | 200 | 200 | 400 | 575 | 830 | 1850 | 2750 | 3800 | 5500 | 7500 | 9750 | 13000 | 15500 | 22000 |
| * For water with clean, perforated basket | ||||||||||||||
Key Strainer Applications:
- Chemical processing
- Petroleum
- Power generation
- Marine
- Water
- Oil & Gas
- Offshore
- Iron & Steel
- Automotive
- HVAC
- Pulp & Paper
- Food & Beverage
- Pharmaceutical
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.