Model 91 T Type 2-48 inch
The Eaton Model 91 Tee Strainer offers several advantages over other strainer designs. The strainer is very compact, important in applications where space is restricted. Unlike most other strainers, the Model 91 can be used in either vertical or horizontal installations. A real time saving feature of the Model 91 Tee Strainer is the cleanable strainer screen.
Overview
The Model 91 Tee Strainer offers several advantages over other strainer designs. The strainer is very compact, important in applications where space is restricted. Unlike most other strainers the Model 91 can be used in both vertical or horizontal installations and the strainer screen can be cleaned without draining the strainer housing.
These strainers also feature a convoluted strainer screen and an unrestricted flow path that results in a very low pressure drop compared to other strainer types. This makes the strainers ideal for applications such as condensate and boiler feed pump suction where the process water has low solids loading and the pressure drop is critical.
The Model 91 Tee Strainer offers several advantages over other strainer designs. The strainer is very compact, important in applications where space is restricted. Unlike most other strainers the Model 91 can be used in both vertical or horizontal installations and the strainer screen can be cleaned without draining the strainer housing.
These strainers also feature a convoluted strainer screen and an unrestricted flow path that results in a very low pressure drop compared to other strainer types. This makes the strainers ideal for applications such as condensate and boiler feed pump suction where the process water has low solids loading and the pressure drop is critical.
Features | Options |
|
|
Cv Factors* | ||||||||||||
| Size | 4" | 5" | 6" | 8" | 10" | 12" | 14" | 16" | 18" | 20" | 24" | 30" |
| Value | 415 | 640 | 925 | 2110 | 2830 | 3790 | 5040 | 8020 | 10650 | 14000 | 17800 | 22000 |
| * For water with clean, perforated basket | ||||||||||||
Key Strainer Applications:
- Chemical processing
- Petroleum
- Power generation
- Marine
- Water
- Oil & Gas
- Offshore
- Iron & Steel
- Automotive
- HVAC
- Pulp & Paper
- Food & Beverage
- Pharmaceutical
Loading Content..Please wait!
North America - HQ
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.