Temporary Strainers
The Eaton Model 92 strainer is a device temporarily installed in a pipeline to remove sediment and debris from fluids. It is used for piping start-up applications only.
Overview
The Eaton Model 92 accomplishes straining by directing the fluid through sized openings in the strainer. Once sediment and debris is collected in the strainer, fluid flow is interrupted while the strainer is removed for cleaning or replacement.
Features
- ANSI Class 150, 300, or 600
- Perforations from 1/32" to 1/2" diameter
- Mesh Liners of 20, 40, 60, 80, and 100 (best with basket strainers)
- Stainless steel or Monel construction
Options
- Alloy construction, RJT-style connections
Key Strainer Applications:
- Chemical processing
- Petroleum
- Power generation
- Marine
- Water
- Oil & Gas
- Offshore
- Iron & Steel
- Automotive
- HVAC
- Pulp & Paper
- Food & Beverage
- Pharmaceutical
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.