Model 2596 Cast and Fabricated Pipeline Strainers
The Eaton 2596 automatic self-cleaning strainer is a motorized unit designed for the continuous removal of entrained solids from liquids in pipeline systems, preventing damage to expensive pipeline system components. It features the unique idL™ shaft seal that positively prevents leakage from the backwash shaft at the top of the strainer. With Eaton's idL seal the exterior of the strainer stays dry and clean in service, there is never any bothersome external leakage or weeping of the process media down the sides of the strainer.
Eaton's automatic self-cleaning strainers are commonly used on water service in which the disposal of debris and backwash water is not a problem. Continuous flow is assured and protection is provided for nozzles, pumps, valves, heat exchangers, and process equipment.
With an automatic control system monitoring the strainer operation, cleaning is accomplished by an integral backwash system. A small portion of the screen element is isolated and cleaned by reverse flow. The remaining screen area continues to strain – providing uninterrupted flow. With this efficient design, only a small amount of the liquid being strained is used to carry away the debris from the strainer.
Cast Model 2596 2" to 8"
Eaton's Cast Model 2596 Automatic Self-Cleaning pipeline strainers 2" to 8" are available in cast iron or stainless steel. The strainers are available 2”, 3”, 4”, 4”L, 6”, and 8” sizes and feature Eaton's Cenpeller™ Technology, which consists of a unique vane plate positioned at the inlet of the strainer element where it contacts the flow before it enters the element. The vane causes the incoming flow to move in a circular motion, forcing the debris against the surface of the strainer element rather than impinging on the element and lodging in the element's openings. Lodged debris can negatively impact the differential pressure across the strainer, resulting in a shut down of the strainer, while the element is manually cleaned.
Feature/Benefits
- Flow rates up to 1800 gpm (409 m3/hr)
- A broad selection of screen options
- Automatic backwashing for operator-free service and minimal backwash effluent
- Exclusive idL™ Shaft Seal for long-lasting leak free service life, available up to 24" only
- Unitized modular assembly for easy maintenance
- Cenpeller technology for more efficient and complete backwashing
Cast Model 2596 10" - 16"
Eaton's Cast Model 2596 Automatic Self-Cleaning pipeline strainers 10" to 16" are available in cast ductile iron. The strainers are available 10”, 12", 14”, and 16” sizes.
Feature/Benefits
- Flow rates up to 7,000 gpm (1590 m3/hr)
- A broad selection of screen options
- Automatic backwashing for operator-free service and minimal backwash effluent
- Exclusive idL™ Shaft Seal for long-lasting leak free service life
- Unitized modular assembly for easy maintenance
Fabricated Model 2596 10" - 60"
Eaton's Cast Model 2596 Fabricated Automatic Self-Cleaning pipeline strainers 10” to 60" are available in fabricated carbon steel and stainless steel. The strainers are available 10”, 12”, 14”, 16”, 18”, 20", 24”, 30”, 36”, 48”, and 60".
Feature/Benefits
- Flow rates up to 50,000 gpm (11,356 m3/hr)
- A broad selection of screen options
- Automatic backwashing for operator-free service and minimal backwash effluent
- Exclusive idL™ Shaft Seal for long-lasting leak free service life
- Unitized modular assembly for easy maintenance
- 48" and 60" fabricated upon request, consult Eaton
Eaton's automatic self-cleaning strainers are used to strain fresh, brackish, or salt intake water for plant services such as cooling, process, and fire protection. The strainers allow water to be recycled within the plant, reducing costs.
Typical Applications
- Process Industry – Protect heat exchangers, pumps, valves, and water spray nozzles.
- Power Industry – Strain pump seal water and traveling screen wash water.
- Pulp & Paper Industry – Remove and separate bark and chips for recycling and prevent clogging of nozzles.
- Sewage and Water Treatment Plants – Straing secondary effluent prior to discharge and provide clean plant service water.
- Primary Metal Industry – Provide clean water for quenching, descaling, and blast furnace cooling.
- Irrigation/pump house – Protect sprinkler nozzles and improve efficiency while reducing repair and equipment replacement costs.
Loading Content..Please wait!