Model 30R
Simplex pipeline strainers remove damage causing particulate matter from the process media, protecting system components such as flow meters, pumps, and spray nozzles. The particulate matter is captured in the strainer basket. The line is then temporarily shut down and the basket removed for cleaning or replacement.
Iron-Threaded or Flanged, 1-1/2" to 8"
Overview
The Model 30R is a cost effective choice for moderate pressure applications. These include water service in swimming pools, cooling towers and large air conditioning installations.
The clamp type cover is easily removed without tools making basket cleaning or change outs quick and easy. All sizes include, as standard, a drain plug and feature a carefully machined basket seat to prevent any material by-pass.
Features
| Options
|
Cv Factors* | |||||||
| Size | 1-1/2" | 2" | 2-1/2" | 3" | 4" | 6" | 8" |
| Value | 58 | 90 | 140 | 200 | 240 | 370 | 600 |
| * For water with clean, perforated basket | |||||||
Key SIMPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.