Model 510 Multi-Basket
Iron or Carbon Steel - Flanged, 8" to 36"
Overview
The Model 510 Simplex Strainer is designed for larger piping systems having flow rates up to 40,000 gpm. Unlike other large size simplex strainers the Model 510 has a multi-basket design. Four strainer baskets per unit strain the process media and give the strainer an extremely high dirt removal capability. This is an important consideration in larger size strainers that, because of their size and design, take longer basket leaning or change out. The longer the strainer stays in service between cleanings, the less expensive its operating costs.
To reduce the pressure loss to an absolute minimum the Model 510 has a straight through flow configuration. This is made possible by a unique basket design that incorporates a slanted top to permit straight through flow.
The use of four baskets, rather than one or two, helps to keep operating costs low because the over all size of each basket can be smaller. This means that basket cleaning is a one person job, there is no need for two or more operators, or lifting tackle, to remove the baskets. To make this job even easier and quicker the Model 510 can be ordered with a special cover lifting davit with which the operator can raise the strainer cover and swing it out of the way for access to the strainer baskets. The four basket design provides an additional benefit as well...the centerline to bottom and centerline to top dimensions of the strainer are very short, creating a low-profile design that is ideally suited for installation in cramped quarters.
For large size piping systems with high flow rates the Model 510 offers significant advantages over ordinary large size strainers, advantages that will improve performance and reduce operating costs over the life of the strainer.
Features
| Options
|
| Cv Factors* | |||||||||
| Size | 8" | 10" | 12" | 14" | 16" | 20" | 24" | 30" | 36" |
| Value | 1600 | 2500 | 3500 | 4800 | 5800 | 9000 | 13000 | 19000 | 23000 |
| * For water with clean, perforated basket | |||||||||
Key SIMPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.