Model 72L Tefzel Plastic Lined
Carbon Steel with Tefzel® Plastic Lining - Flanged, 1" to 6"
Overview
A continuous lining of advanced fluoropolymer resin makes the Model 72L simplex strainer an excellent low cost alternative to exotic alloy strainers in a wide variety of corrosive or abrasive lined piping applications. These applications include waste water treatment, paper mills, hazardous materials, flue gas systems, ultra pure water handling, chemical and petrochemical processing. The basic design is that of our popular time tested Model 72.
The body and cover of the strainer are lined, not just coated, with Tefzel. This protects all wetted surfaces of the strainer making it impervious to attack by chemicals that can cause rapid deterioration of other types of plastics and all but the most costly metal alloys. The Tefzel fluoropolymer lining is inert to strong mineral acids, inorganic bases, halogens and metal salt solutions. Even carboxylic acids, anhydrides, aromatic and aliphatic hydrocarbons, alcohols, aldehydes, ketones, ethers, esters, chlorocarbons and classic polymer solvents have little effect on the Tefzel lining. Service temperatures can range up to 300F in many applications. The lining also displays excellent mechanical strength when handling abrasive slurries.
Fitted with fluoropolymer coated baskets or mesh baskets made of Monel or Hastelloy C these strainers can be used in almost any lined piping or similar corrosive/abrasive strainer application.
Features
| Options
|
| Cv Factors* | ||||||
| Size | 1" | 2" | 2-1/2" | 3" | 4" | 6" |
| Value | 23 | 72 | 135 | 170 | 350 | 880 |
| * For water with clean, perforated basket | ||||||
Key SIMPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.