Model 72SJ Steam Jacketed
Carbon Steel or Stainless Steel - Flanged, 1" to 8"
Overview
Steam jacketed strainers are used for applications where materials must be kept hot in order to remain fluid. Applications examples are chocolate, asphalt, resins and polymers. The strainer body temperature is maintained by circulating steam or a heat transfer fluid through the strainer jacket. The strainer body is provided with either a carbon steel or a stainless steel jacket welded to the cast body. The jacket will handle steam pressures up to 100 psi.
The basic strainer used in the Model 72SJ is our popular Model 72 Basket Strainer which has, over the years, proven itself a standard of industry. All of the features of the Model 72 have been retained, including large capacity baskets and yoke type, hand removable covers for quick basket cleaning or change out.
Features
| Options
|
| Cv Factors* | |||||||||
| Size | 1" | 1-1/4" | 1-1/2" | 2" | 1-1/2" | 3" | 4" | 6" | 8" |
| Value | 22.5 | 31.5 | 46.0 | 73.0 | 125 | 180 | 350 | 900 | 1400 |
| * For water with clean, perforated basket | |||||||||
Key SIMPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.