Model 73 Straight Flow
Iron or Bronze-Flanged, 10" to 18"
Overview
Large size pipelines with high flow rates require a unique type of basket strainer. The typical design for smaller size pipelines just won't perform efficiently, the pressure loss would be too high and the baskets too large to remove and clean easily. These problems have been solved by the Eaton Straight Through Flow design simplex basket strainer. With this straight through flow, pressure loss is greatly reduced and at the same time, results in a compact strainer that can fit in tight spaces.
![]() | The basket that this strainer uses is special as well. The perforated or mesh straining screen in the basket is convoluted (pleated). This increase the amount of straining area available while at the same time reducing the overall basket size and weight. This makes it easy to remove the basket from the strainer housing. No lifting tackle is required. And the quick opening cover provides fast and easy access to the basket. What all this means is the basket of the Model 72 is quick and easy to service, saving considerable time and money over the years. |
When selecting a pipeline strainer for a large size piping system with high flow rates, be sure to consider all the factors, not just initial pressure loss. The amount of straining area in the basket is critical to reducing the amount of time between cleanings or change out. Also remember that if cleaning the basket is difficult, or requires two people to perform, operating costs will continue to be too high. The design of the Eaton Model 72 Straight Through Simplex Basket Strainer take all these operating parameters into consideration and is the best simplex strainer for higher flow applications in large size pipelines.
Features
| Options
|
| Cv Factors* | |||||
|---|---|---|---|---|---|
| Size | 10" | 12" | 14" | 16" | 18" |
| Value | 2300 | 3200 | 5000 | 6000 | 7000 |
| * For water with clean, perforated basket | |||||
Key SIMPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.