Y-Strainers
Carbon Steel and Stainless Steel - Threaded, Flanged and Socket Welded, 1/4" to 10"
Y-Strainers are typically used in applications where the amount of solids to be removed is small, and where frequent clean-out is not required. They are most often installed in gaseous services such as steam, air, nitrogen, natural gas, etc. The compact, cylindrical shape of the Y-strainer is very strong and can readily accommodate the high pressures that are common in this type of service. Pressures up to 6000 psi are not unusual. When steam is being handled, high temperature can be an additional complicating factor. A steam pressure of 1500 psi will often be found at temperatures of 1000°F.
A Y-strainer has the advantage of being able to be installed in either a horizontal or vertical position. However, in both cases, the screening element or "leg" must be on the "downside" of the strainer body so the entrapped solids can be properly collected and held for disposal. Eaton heavy-duty Model 85 Y Strainers are furnished with high quality stainless steel screens that are carefully fabricated to fit the strainer body perfectly. This, coupled with the precision machined screen seat on the body of the strainer, protects against any bypass.
|
Features
|
Options
|
| Cv Factors* | ||||||||||||
| Size | 1/2" | 3/4" | 1" | 1 1/4" | 1-1/2" | 2" | 2 1/2" | 3" | 4" | 6" | 8" | 10" |
| Value | 4.2. | 9.5 | 16.2 | 24.5 | 37 | 67 | 105 | 140 | 260 | 575 | 1000 | 1500 |
| * For water with clean, perforated screen | ||||||||||||
Eaton Model 85 Y Strainers 1/4" to 10"
|
|||||
| Size | Material | End Connections | Cover | Rating (WOG) - Non Shock | |
| 1/4" to 2" | Carbon Steel | Threaded or Socket 600# | Threaded | 1480 psi @ 100F | |
| Stainless Steel | 1440 psi @ 100F | ||||
| 1/4" to 10" | Carbon Steel | Flanged 150# | Bolted | 285 psi @ 100F | |
| Flanged 300# | 740 psi @ 100F | ||||
| Stainless Steel | Flanged 150# | 275 psi @ 100F | |||
| Flanged 300# | 720 psi @ 100F | ||||
| 1/2" to 10" | Carbon Steel | Flanged 600# | 720 psi @ 100F | ||
Dimensions

| Model 85 Threaded and Socket Weld | |||||
| Pipe Size |
A | B | C | D | Wt. lb. |
| 1/4 | 3.00 | 3.00 | 3/8 | 4.00 | 2 |
| 3/8 | 3.00 | 3.00 | 3/8 | 4.00 | 2 |
| 1/2 | 3.00 | 3.00 | 3/8 | 4.00 | 2 |
| 3/4 | 3.75 | 3.50 | 3/8 | 4.75 | 4 |
| 1 | 4.63 | 4.00 | 1/2 | 5.75 | 6 |
| 1-1/4 | 5.00 | 4.63 | 3/4 | 6.50 | 8 |
| 1-1/2 | 5.63 | 5.25 | 3/4 | 7.50 | 10 |
| 2 | 7.00 | 5.75 | 1 | 8.75 | 15 |

|
Model 85 Flanged 150# |
Model 85 Flanged 300# |
|||||||||||
| Pipe Size |
A | B | C | D | Wt. lb. | Pipe Size |
A | B | C | D | Wt. lb | |
| 1/2 | 5.00 | 2.75 | 3/8 | 3.50 | 5 | 1/2 | 5.25 | 2.75 | 3/8 | 3.50 | 6 | |
| 3/4 | 5.63 | 3.00 | 3/8 | 4.00 | 7 | 3/4 | 6.00 | 3.00 | 3/8 | 4.00 | 9 | |
| 1 | 6.38 | 3.64 | 1/2 | 5.00 | 9 | 1 | 6.88 | 3.63 | 1/2 | 5.00 | 13 | |
| 1-1/4 | 7.25 | 4.25 | 3/4 | 5.75 | 14 | 1-1/4 | 7.75 | 4.25 | 3/4 | 5.75 | 18 | |
| 1-1/2 | 8.88 | 5.75 | 3/4 | 6.50 | 18 | 1-1/2 | 9.38 | 5.75 | 3/4 | 6.50 | 24 | |
| 2 | 7.88 | 6.00 | 1 | 8.25 | 16 | 2 | 8.63 | 6.25 | 1 | 8.25 | 30 | |
| 2-1/2 | 9.75 | 6.50 | 1 | 9.25 | 25 | 2-1/2 | 10.63 | 7.00 | 1 | 9.25 | 40 | |
| 3 | 10.00 | 7.25 | 1-1/4 | 10.50 | 35 | 3 | 12.00 | 7.75 | 1-1/4 | 10.50 | 55 | |
| 4 | 12.13 | 9.75 | 1-1/2 | 14.75 | 70 | 4 | 14.50 | 10.50 | 1-1/2 | 14.75 | 105 | |
| 6 | 18.50 | 14.25 | 2 | 21.00 | 130 | 6 | 20.00 | 14.75 | 2 | 21.00 | 200 | |
| 8 | 21.63 | 18.00 | 2 | 26.75 | 240 | 8 | 23.38 | 18.75 | 2 | 27.00 | 360 | |
| 10 | 26.00 | 22.50 | 2 | 33.75 | 300 | 10 | 27.38 | 22.75 | 2 | 34.50 | 430 | |
Eaton Y strainers are engineered to withstand the most aggressive industrial and commercial, steam and gas applications. Available in carbon steel or stainless steel for pipeline sizes from 1/4" to 10", with threaded, flanged, or socket weld connections.
Markets served include:
- Chemical processing
- Petroleum
- Power generation
- Marine
- Water
- Oil & Gas
- Offshore
- Iron & Steel
- Automotive
- HVAC
- Pulp & Paper
- Food & Beverage
- Pharmaceutical
Loading Content..Please wait!
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.