Water and Wastewater Treatment Filters for Industrial Applications
Eaton Bag Filter Housings and Filter Bags are used in industrial and commercial water and wastewater treatment filtration applications worldwide.
Bag filters are widely used for industrial well water filtration, silt removal, pipe scale removal, and sand and algae removal from sea water. Ion exchange resin recovery, calcium deposit removal and filtration of chemicals used for water treatment are other industrial water filtration application where Eaton Bag Filters perform especially well. These filters can even be used for removal of dust from water cooling tower installations.
Surface water filtration, an area within industrial water and wastewater treatment filtration applications, is one that has been traditionally dominated by cartridge filtration. Now however, Eaton has developed high efficiency and long life filter bags and filter elements that are a very cost effective alternative to these expensive cartridge filter systems. Bag filters are also used in industrial applications for plant effluent water and for the treatment of secondary water for reuse within the facility.
An Eaton Bag Filter System for industrial water filtration applications has two components, a filter bag that removes the particulate material from the process media and a filter housing that contains the filter bag. Eaton Filter Bags are available in a wide range of materials and in micron ratings from 800 all the way down to one-half micron. Eaton Bag Filter Housings for industrial water filtration applications are available in single and multi-bag models in both carbon and stainless steel. And for the filtration of ultra-pure water with no metallic contamination Eaton has all plastic bag filter housings available in both PPL and PVDV materials.
Contact us for more information or to talk to an application specialist about your industrial water and/or wastewater treatment filtration application.
Eaton Bag Filtration Systems Overview
Eaton's Bag Filter Housings and Filter Bags are used for industrial water and wastewater treatment around the world and are manufactured worldwide to global standards. Customers can choose from a complete line of single and multi-bag filter housings designed to meet the needs of the most demanding applications. The choice of single bag filter housings range from those suitable for exacting absolute filtration applications to high quality housings designed especially for cost sensitive applications€¦and everything in between. Multi-bag housings that accommodate up to 36 individual filter bags for flow rates of up to 4500 gpm are available in a number of different designs. Eaton offers a full range of Filter Bags€¦.more than 1500 choices in all€¦from economical sewn filter bags for standard applications to welded, multi-layered bags for more demanding applications. Eaton is helping customers reduce process costs through the development of a unique range of proprietary filter bags and elements that offer a compelling, cost effective alternative to more expensive cartridge filter systems.
Commitment to Global Markets
Eaton's Bag Filtration Systems have been developed into a global product line, manufactured worldwide in multiple locations to a common design standard yet in compliance with local code requirements. This lets Eaton customers worldwide choose the filtration system that meets their exact requirements without compromise. Local sales and technical support specialists are always available to review the needs of an application with the customer and recommend specific solutions. This local support extends from initial purchase, to installation, through start up and beyond.