FloWash™ Basic Filter Cart
Keep machine coolants, hydraulic oils, and many other fluids cleaner for higher shop floor productivity.
FloWash Basic Filter Cart Components
- FLOWLINE II™ fabricated filter vessel features a unique one piece body design with safe and reliable “no tools required” access for bag replacement. The FloWash Basic Filter Cart is
- rated 75 psi and 180 °F.
- Carbon steel filter vessel, pump and cart are equipped with Buna-N seals for high-performance, leak-free service
- Centrifugal, 1/2 HP pump requires priming only if the pump is completely drained. The fully enclosed fan-cooled, electric motor is outdoor rated and includes a ground-fault circuit interrupter (GFCI).
- Filter cart includes a 1” diameter, 45” long suction and discharge wand with an 8’ Eaton Weatherhead® hose. Fast acting nylon cam and groove couplings make connections easy. The nitrile with a neoprene cover hose is reinforced with cable wire and fiber braid.
- SPLASH GUARD cover helps make changeouts safer.
FloWash Basic Filter Cart Specifications
Dimensions: Approximately 22.25”W x 17”D x 51.75”H
Weight: Approximately 185 lbs empty and 243 lbs full (water)
Power: 115 VAC/9A @ 60 Hz
Model: F3F000004-B Basic Filter Cart, Carbon Steel with Buna-N Elastomers
Filter Bags
FloWash Basic Filter Cart uses size 02 filter bags. Many options are available to fit your specific need:
LOFCLEAR™
Oil removal and gels
HAYFLOW™
Up to 5 times the life of standard bags
DURAGAF™
Up to 3 times the life of standard bags
SENTINEL®
High quality, durable performance
UNIBAG™
Efficiency with an economical advantage
Loading Content..Please wait!
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.