FloWash™ Portable Filtration for Fire Suppression Systems
The patent pending FloWash™ portable filtration system includes a 15 gallon translucent reservoir for atmospheric fire sprinkler system inspection test and main drain test. Users can maintain NFPA 25 compliance. For fire department connection backflush or sprinkler system flushing, the reservoir is bypassed for direct inline filtration.
Keep rust, pipe scale and corrosive materials from being discharged into storm drains.
Features
- Compact, self contained, easy to operate
- Lightweight and mobile for quick response
- Quick connects in place for easy set-up
- Microbial filter kit traps 10 micron particles at efficiencies greater than 99%
- Inlet pressure gauge for conducting inspector and main drain test from unit
- Flowline II™ housing with “no tools required” cover design
- Butterfly valve to control flow into reservoir
- Splash Guard safety cover protects operator from unexpected pressurized spray and discharge
Specifications
Dimensions: Approximately 32”W x 36”D x 44”H
Weight: Approximately 175 lbs
Power: 12 VAC single phase at 15 Amps
Portable Filtration for Water-Based Fire Suppression Systems
Key markets:
- Water-Based Fire Suppression Systems
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.