BECO® MEMBRAN H
The BECO MEMBRAN H filter cartridge was developed for gas filtration applications. In gases it will remove contamination down to 0.01 μm.
BECO MEMBRAN H and MEMBRAN H Mini filter cartridges are made from PTFE material and are used in sterile gas filtration applications. They are mainly used in the beverage and food industry, particularly for the sterilization of fermenter supply air, tank aeration and venting, and for purging of storage tank after steam sterilization.
BECO MEMBRAN H
Advantages
BECO MEMBRAN H Mini
BECO MEMBRAN H Mini filter cartridges with 0.2 μm hydrophobic membrane are used for sterilizing applications that remove particles and microorganisms rom gases and solvents. BECO MEMBRAN H Mini filter cartridges are made with PTFE membrane and polypropylene components for broad application compatibility.
Advantages
BECO MEMBRAN H
Advantages
- Long-term steam-resistance at 145 °C.
- Can be sterilized against the filtration direction.
- Validated bacteria retention capacity.
- High throughput through very low inherent membrane resistance.
BECO MEMBRAN H Mini
BECO MEMBRAN H Mini filter cartridges with 0.2 μm hydrophobic membrane are used for sterilizing applications that remove particles and microorganisms rom gases and solvents. BECO MEMBRAN H Mini filter cartridges are made with PTFE membrane and polypropylene components for broad application compatibility.
Advantages
- Sterile tank venting
- Fermentation air applications
- Bioreactor inlet and outlet gas filtration
- Lyophilizers
- Autoclaves
- Sterile process gases
- Sterilization of alcohol streams
Thank you for your interest in Eaton's Begerow products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Current Begerow customers can continue to order from your regular sales representative. For new customers, please refer to the listing below as we develop our new global contact list.
North America - HQ
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.